|
|
|
|
Machine Vision: General Inspection Vision Systems
|
RGB Color Vision Sensor with near human quality color perception - FZ
|
|
|
Stable and accurate color inspection/measurement from advanced "real color" technology processes all color information - 2- and 4-camera capabilitiy, up to 100 mm field of view
- Intelligent digital camera provides optimium lighting and optics in one integrated package
- Camera features zoom lens, pattern lighting, auto-focus and auto-iris to shorten setup time
- Controllers available with large 8.4-inch built-in HMI touch-screen terminal or book shelf model
- Easy to follow Windows-like GUI menu structure features overview menu, testing (trial) and remote adjustment by built-in simulation software.
|
Back to Top |
|
|
Vision Sensor with Built-In LCD Touch Screen Monitor - ZFX
|
|
|
Simple to set up and use Smart Vision Sensor offers a total image processing system - Cameras with integrated light source are available in a wide range of fields of view (up to 150 x 148 mm), for color and monochrome applications, also C-mount lens versions
- Controller provides intuitive programming and real-time color image monitoring via 3.5-inch TFT LCD monitor
- One-touch automatic setting eliminates fumbling in lighting, color filtering and measurement setup
- Controllers available with NPN or PNP parallel I/O
|
Back to Top |
|
|
Vision System with Ethernet Communications and Data Storage - F210-ETN
|
|
|
Access production data, operating status and images via Ethernet to configure a production and quality control system that delivers real-time data and operation critical results - Uses high-speed 250,000-pixel digital camera
- Optional Vision Composer Net software supports real-time data logging and storage functions
- Uninterrupted vision inspection and data collection with separate parallel processor for measurement functions and communications
- View real-time video images, measurement values and judgment results from a PC located anywhere
- Digital camera interface delivers clear images reducing noise in the video signal that can obscure measuring accuracy
- Coordiante 2-camera Inspections with one controller
- Almost 80 built-in measurement tools condense Omron's expert vision inspection know-how into simple-to-use preprogrammed algorithms that reduce start-up time
- Network ready: 10/100BaseTX Ethernet port, USB port, RS-232C/RS-422 port
|
Back to Top |
|
|
Machine Vision System - F210
|
|
|
The F210 contains powerful algorithms such as Edge Code, Fine Matching and OCR/OCV. Inspection tasks can be configured easily via the user-friendly GUI. - A Macro Function for OEMs and system integrators allows customization through which nearly every system function can be manipulated.
- Enhanced flexibility using branching and conditional operations
- Two camera connections
- Fine Matching tool-for-print quality inspection
- Edge Code (EC) technology for high-precision inspections
- High-speed Character Recognition/Verification tool
|
Back to Top |
|
|
Machine Vision System - F160
|
|
|
The F160 offers all features of the F150, including quick start-up, simple operation and an excellent price/value ratio. The main difference is that image capture and processing are accelerated many times. New functions include OCR, rotation search, customizable display and many more. - Two camera connections - High-speed image acquisition
- Accelerated processing algorithms for all inspection tools
- Optical character recognition/verification tool
- Compact flash slot for storage of data and images
- Configurable user interface and monitor output
|
Back to Top |
|
|
Ring Low-Angle Light System (Indirect type) - FPR
|
|
|
Used to improve contrast in vision system inspection - Can radiate uniform diffused light from a low angle.
- Particularly effective with round work.
- Many sizes to choose from; an Omron representative can suggest the proper size for your application
|
Back to Top |
|
|
|
|
|
|
|
|
|