|
|
|
|
Other Sensor Solutions: Ultrasonic Sensors
|
Ultrasonic sensor - E4PA
|
|
|
Long range detection - Settable measurement range with temperature correction function
- Sensing not affected by color
|
Back to Top |
|
|
Ultrasonic sensor - E4E2
|
|
|
Extremely compact self-contained ultrasonic sensor; Through-beam; separate NO and NC models
|
Back to Top |
|
|
Long Range Ultrasonic Sensor with Separate Controller - E4R
|
|
|
Sensing Distance Adjustable to 2.5m - Mutual Interferance Protection
- Wide beam angle ideal for detecting granular or high-viscosity materials
- Compact senising head with separate controller
|
Back to Top |
|
|
Compact Ultrasonic Sensor with Built-in Amplifier - E4E
|
|
|
Through-Beam Sensor with Built-in Amplifier - Compact size
- Fully potted IP66, resists shock and vibration
- Easy-to-use sensitivity adjustment
- No separate amplifier required
|
Back to Top |
|
|
Ultrasonic Displacement Sensor - E4DA
|
|
|
Sensor's Narrow Ultrasonic Beam Accurately Detects Small Objects, Provides Linear Analog Output For Inspection, Measurement - Narrow 5mm ultrasonic beam detects objects as small as 1mm diameter at 50mm distance with 0.2 resolution
- Ultrasonic beam can detect objects regardless of color
- Amplifier provides three inspection outputs-High, Pass and Low-and 4-20mA analog output
- Fast, 2ms response time
- Alarm output helps identify irregular beam reflection
- Input hold function retains previous input level up to 40ms to stabilize operation
- External gate input and 40ms OFF-delay available on amplifier
- Includes mounting hardware and 2m (6.6ft) cable
|
Back to Top |
|
|
Ultrasonic 18mm Threaded Cylindrical Sensor - E4C
|
|
|
Compact Through-beam and Reflective Models - Backround supression
- NPN/PNP output, switch selectable
- Mutual interferance protection for multiple units
- DIN rail mountable remote amplifier
|
Back to Top |
|
|
High Precision Ultrasonic Sensor with Zone Sensing - E4B
|
|
|
Through-beam, Reflective and Zone Models - 1m through-beam for long range applications
- Narrow beam angle of 8° detects objects as small as 2 x 2cm
- Zone models detect objects smoothly while suppressing interference from backround objects
- 200 kHz provides high immunity from environmental noise
- User selectable normally open and normally closed operation
|
Back to Top |
|
|
Ultrasonic Long Range Sensor with Built-in Amplifier - E4A-3K
|
|
|
Ultrasonic Sensing Distance of 0.3 to 3m - Backround suppression for accurate sensing
- Fast alignment troubleshooting with stable operation check function
- Mutual interferance protection built in
- Self-contained, no external power supply required
|
Back to Top |
|
|
|
|
|
|
|
|
|