Omron Electronics LLC
User ID Password
Contact Us | About Us | Site Map
  United States
Search   
 

 


GO

Other Sensor Solutions: Pressure Sensors

Other Sensor Solutions: Pressure Sensors
  Omron's pressure sensors are designed to solve the needs of many applications: Semiconductor manufacturing, Automotive Compressed Air detection of both gas and air pressure, HVAC, Object Detection, Photo Film Detection 

 
 


Four-channel Pressure Sensor - E8MS

Four-channel Pressure Sensor
View E8MS Series
Four-channel Pressure Sensor Offers Versatile Functions and High Precision without Errors
  • The industy's smallest pressure sensor, compact, lightweight-ideal for robot arms or other moving components
  • A highly sensitive minute-pressure sensor model detects very small differences in air pressure
  • Requires no wiring conduit-can be located for sensing in small places
  • Simple display panel effciently saves space, but offers large LEDs
  • Easy sensitivity adjustment using the teach function and channnel-to-channel copy function

Back to Top

'Cube' Type Differential Pressure Sensor - E8Y

'Cube' Type Differential Pressure Sensor
View E8Y Series
'Cube' Type Differential Pressure Sensor with LED Display Offers High Precision Sensing
  • 31(1.22)x30(1.18)x30(1.18)mm compact-cube style saves mounting space
  • Easy-to-read red LEDs
  • Digital and analog output available
  • UL and CE approved
  • Flow sensing type available
  • PNP output types and PSI or inch/H2O types are available on special request

Back to Top

Compact Pressure Sensor - E8M

Compact Pressure Sensor
View E8M Series
Four-channel Pressure Sensor Offers Versatile Functions and High Precision without Errors
  • The industy's smallest pressure sensor, compact, lightweight-ideal for robot arms or other moving components
  • A highly sensitive minute-pressure sensor model detects very small differences in air pressure
  • Requires no wiring conduit-can be located for sensing in small places
  • Simple display panel effciently saves space, but offers large LEDs
  • Easy sensitivity adjustment using the teach function and channnel-to-channel copy function

Back to Top

'Mini-Cube' Pressure Sensor with LED Display - E8F2

'Mini-Cube' Pressure Sensor with LED Display
View E8F2 Series
'Mini-Cube' Pressure Sensor with Easy-to-Read LED Display
  • Industry's smallest, lightest model
  • Both analog bar and digital pressure values are displayed
  • Two independent outputs plus one analog output are available
  • CE approved

Back to Top

General Purpose Pressure Sensor - E8EB

General Purpose Pressure Sensor
View E8EB Series
Ideal for Workpiece Presence Detection
  • Models with a pressure sensing range of 0 to 14.21psi are ideal for workpiece position checking
  • Models with a pressure sensing range of 0 to 14.21psi are ideal for original pressure checking
  • Conforms to IEC IP54

Back to Top

Flat-Pack, DIN-rail Mount Digital Display Pressure Sensor - E8CC

Flat-Pack, DIN-rail Mount Digital Display Pressure Sensor
View E8CC Series
Flat-pack, Slim, DIN-rail Mount Pressure Sensor
  • Withstands a pressure of 490kPa(71)
  • Easy pressure setting with a two-turn pressure adjuster
  • Linear analog output
  • E8CC has digital display

Back to Top

Flat-Pack, DIN-rail Mount Pressure Sensor - E8CB

Flat-Pack, DIN-rail Mount Pressure Sensor
View E8CB Series
Flat-pack, Slim DIN-rail Mount Pressure Sensor
  • Withstands a pressure of 490kPa(71psi)
  • Easy pressure setting with a two-turn pressure adjuster
  • Linear analog output
  • E8CC has digital display

Back to Top

Stainless Steel Pressure Sensor - E8AA

Stainless Steel Pressure Sensor
View E8AA Series
Stainless Steel Pressure Sensor Ideal for a Wide Range of Applications
  • Incorporates double diaphragms consisting of SUS316L stainless steel and silicone diaphragms that are applicable to a variety of gases and liquids
  • Available pressure sensing range of 0 to 71psi or 0 to 142psi
  • Two models are available, based on application
  • Linear output of 4 to 20mA
  • Conforms to IEC IP66, water-washable

Back to Top


 Return to Previous Page


You must be logged in to Request a Quote or purchase - Register Today!