|
|
|
|
|
|
Controllers: Temperature Controllers
|
Temperature Controller, 1/16 DIN - E5CN-T
|
|
|
For general purpose applications - Fast, 250 ms sampling
- PV display with settable three-color switching
- Setting protection indicator
- Connect to thermocouple, infrared, or platinum RTD
- Three-phase heater burnout detection and SSR fault detection available
- Voltage outputs for both heating and cooling control
- Long-life relay output provides 10x conventional relay life
|
Back to Top |
|
|
Temperature Controller, plug-in, 1/16 DIN - E5CN-U
|
|
|
For general purpose applications - Fast, 250 ms sampling
- PV display with settable three-color switching
- Setting protection indicator
- Connect to thermocouple, infrared, or platinum RTD
- Three-phase heater burnout detection and SSR fault detection available
- Voltage outputs for both heating and cooling control
- Plug-in models fit standard 11-pin round sockets
|
Back to Top |
|
|
Simple-to-Set and Operate Temperature Controller, 1/16 DIN - E5CSV
|
|
|
Easy setting using internal DIP and rotary switches - Field-selectable auto-tuning PID or ON/OFF control
- 8-function alarm and sensor error detection
- Input shift function adjusts dispaly to reflect known sensor offsets
- Deviation indicator makes monitoring more effective
- Accuracy: ±0.5% of inidicated value, ±1 digit max.
- Sampling rate (500 ms) and selectable control period (2 and 20 s) improves response
- Relay output models: SPST-NO, 3 A at 250 VAC, 100,000 electrical operations
- Voltage output models: 21 mA max. load at 12 VDC for SSR, with short-circuit protection
- Tamper-proof settings
- RoHS compliant
|
Back to Top |
|
|
Modular Multi-Loop Temperature Control System - EJ1
|
|
|
Scaleable temperature controller simplifies integration with PC or PLC for multi-zone applications - Build systems up to 256 loops
- Temperature controller modules have 2 or 4 control loops
- Thermocouple, RTD, analog voltage and analog current input selectable for each loop
- Heater burnout alarm function available
- Uses RS-485 serial communications to reduce wiring
- Frequent sampling period (250 ms) for responsive control
- No ladder programming required for Omron and Mitsubishi programmable controller setup using optional HFU module
- Ideal for PET bottle forming, extrusion and conveyor over applications
- End Unit (EJ1C-EDUA-NFLK) is required for all systems; provides serial port connections and 2 auxiliary transistor outputs
- HFU modules provide 4 transistor auxiliary outputs and 4 event inputs
- Connect one G3ZA Power Controller with up to 8 SSRs to optimize offset operation and reduce noise
|
Back to Top |
|
|
Factory Mutual Process/Temperature Limit Controller - E5CN-FR
|
|
|
Compact 1/16 DIN Limit Controller - Protects operators, prevents equipment damage when the Process Variable (PV) exceeds or falls below the Set Point (SP)
- Connect to thermocouple, RTD or infrared temeprature sensors with a single model
- Conforms to FM (Factory Mutual) standards (FM3545/3810)
- Trace error status
- Hazard lights and buzzers on the devices alert the user of errors when limit over errors occur
- Reset limit outputs using event inputs (Option unit E53-CNBN)
- Communicate via Modbus (RTU) or Omron's CompoWay/F protocols
- Use with E5CN temperature and process controllers
|
Back to Top |
|
|
Temperature Controller, 1/8 DIN size - E5EN
|
|
|
For general purpose applications - Fast, 250 ms sampling
- PV display with settable three-color switching
- Setting protection indicator
- Connect to thermocouple, infrared, or platinum RTD
- Three-phase heater burnout detection and SSR fault detection available
- Voltage outputs for both heating and cooling control
|
Back to Top |
|
|
Temperature Controller, 1/4 DIN size - E5AN
|
|
|
For general purpose applications - Fast, 250 ms sampling
- PV display with settable three-color switching
- Setting protection indicator
- Connect to thermocouple, infrared, or platinum RTD
- Three-phase heater burnout detection and SSR fault detection available
- Voltage outputs for both heating and cooling control
|
Back to Top |
|
|
Dual Loop Modular Temperature Controller - E5ZN
|
|
|
Dual Loop DIN-Rail Mountable Modular Temperature Controller - Two loops per controller
- Up to 16 (32 loops) controllers can be stacked via one serial port for maximum flexibility
- Narrow 22.5 mm DIN-rail mounting for space saving
- Quick-connect connectors make gang mounting quick and easy
- RS-485 serial communications allows integration to both PLCs and PCs
- Seven bright LED's indicate operation functions
|
Back to Top |
|
|
DeviceNet Communication Unit for Multi-Loop Temperature Controllers - E5ZN-DRT
|
|
|
Monitor Process Values, Write Parameters and Control Operation Via DeviceNet - Up to 16 E5ZN temperature controller units (32 control loops) can be connected to one DeviceNet comm unit
- Exchanges I/O data with any DeviceNet Master/scanner
- Supports explicit message communications
- Automatic baud rate detection
- Supports DeviceNet maintenance monitoring functions
|
Back to Top |
|
|
Temperature Controller, 1/32 DIN - E5GN
|
|
|
Space-Saving Intelligent Digital Temperature Controller - Measures just 100mm deep
- Thermocouple/non-contact temperature sensors/voltage or platinum RTD input models
- Serial RS-485 communication models available
- Auto-tuning and self-tuning available: function can be used simultaneously
- Heating or heat/cool control
- Accuracy: ±0.5% of indiicated value, ±1 digit max.
- Relay output models: SPST-NO, 2 A at 250 VAC, resistive load, 100,000 operations
- Voltage output models: 21 mA at 12 VDC max. load (+15%/-20%) for SSR (PNP)
- Water-resistant construction, rated IP66
- 3-year warranty
|
Back to Top |
|
|
Analog-Set Temperature Controller - E5C2
|
|
|
1/16 DIN Sized, Analog-Set Controller Features Dual Scale Dial - Proportional-derivative (PD) control or ON/OFF control models
- Front panel offset adjustment on PD controllers
- Choose contact or voltage outputs
- Type J or K thermocouples or platinum RTD input models
- Fits standard 8-pin round sockets
- Panel mounting hardware included
- Sockets, protective cover, and other accessories may be ordered separately
|
Back to Top |
|
|
|
|
|
|
|
|
|
|
|