|
Multifunction Digital Timer - H5CX
|
|
|
Advanced 1/16 DIN Digital Timer with Multiple functions in one unit - 11-field selectable timing modes for a wide variety of applications
- Twin-timer function included in one unit to meet a wide range of cyclic control applications
- Programmable display color to alert any output status change
- PNP/NPN selectable input
- Key protect function
- NEMA4/IP66 front
- UL, CSA and CE Approved
|
Back to Top |
|
|
Analog-Set, Solid State Timer - 1/16 DIN - H3CR-A
|
|
|
1/16 DIN Analog-Set Timer with Many Time Ranges, Operating Modes, and wide supply voltage range. - Field-selectable time ranges from 0.05 second to 300 hours or 0.1 second to 600 hours
- Choose 2,4 or 6 function modules to handle most applications
- Wide range AC/DC supply voltage modules (AC 100-240/DC 100-125 or AC 24-48/DC 12-48) fits most applications and reduces spare parts inventories
- Three external signal inputs for remote control of timer (PNP input available)
- Short, 80 mm (3.15 inch) panel mounting depth with socket allows space-efficient contol panel design
- Choice of light gray, medium gray, or black panel covers to match panel aesthetics
|
Back to Top |
|
|
Weekly Timer - 72x72mm DIN Size - H5S
|
|
|
Timer Provides Prompted Programming, Flexibility in Programs Within the Week - AM/PM display
- 24 program steps
- A different program possible each day
- Over midnight settings possible
- Two independent 15 A control circuits with manual override
- Automatic or manual opertions following power failure
- Field-adjustable ON/OFF, cycle and pulse output
- Easy-to-use prompted programming
- Wide supply voltage range
- Battery backup for memory protetion
- Protective cover and other accessories may be ordered separately
|
Back to Top |
|
|
Weekly Timer - 1/4 DIN - H5L
|
|
|
1/4 DIN Size Timer Features Prompted Programming and Large LCD Display - 24 hours x 7 days programming using just 5 switches
- 16 program steps and cycle operation
- Two independent 15 A control circuits
- Manual override switch for each output
- Easy-to-read, large, 0.5 inch high LCD display
- Wide operating voltage range
- 10-year battery backup for memory protection
- Hardware for panel and surface mounting included, designed for track mounting
- Protective cover and mounting track may be order separately
|
Back to Top |
|
|
Mulitple Time Range / Operating Mode Miniature Timer - H3YN
|
|
|
Miniature Timer with Multiple Time Ranges and Multiple Operating Modes - Minimize Inventory
- Standard multiple operating modes and multiple time ranges
- 4PDT or DPDT control output
- LED power-ON and time-UP indicators
- Sockets, hold-down clips and mounting accessories may be ordered separately
|
Back to Top |
|
|
Digital-Set, Solid State Timer - 1/16 DIN - H3CA
|
|
|
1/16 DIN, Digital-Set Timer with 0.1 Second to 9,990 Hours Range - 8 field-selectable operation modules
- Universal AC/DC supply voltage timers available
- Operations include ON-delay, Repeat cycle, Signal -OFF delay (I and II) Interal, Cycle and Signal ON-delay/OFF-delay
- Selectable no-voltage start, restart, gate and check inputs expand capabilities
- Time remaining LCD bar graph and LCD output status indicator
- Panel mounting adapters, socket, and accessories may be ordered separately
|
Back to Top |
|
|
Solid-state Timer - H3DE
|
|
|
Analog set multifunction timers in slim design for track mounting - Wide AC/DC power supply range minimizes inventory
- Eight operating modes (H3DE-M) and four operating modes (H3DE-S) to cover wide range of applications
- Programmable contact enables the building of self-holding relay circuit
- Offers wide time setting range of 0.10s to 120 h
- Enables easy sequence checks through instantaneous outputs for a zero set value at any time range
- High immunity to inverter noise
|
Back to Top |
|
|
Compact, Analog-Set Plug-in Timer - H3JA
|
|
|
Economical and Easy to Use for ON-Delay Operation - ON-delay time limit operation with automatic resetting
- DIN size (36 x 36 mm)
- Fits standard 8-pin sockets
- Wide choice of supply voltages: 24, 100 to 120, 200 to 240 VAC, 12, 24 VDC
- Dual LED indication for power and output status
- Large transparent setting knob
- Setting error rating almost matches that of a 48 x 48 timer
- Conforms to UL and CSA, and meets CE marking requirements
- RoHS compliant
- Panel mount with optional Y92F-31 bracket
|
Back to Top |
|
|
Solid State Timer - H3DS
|
|
|
Analog Set Multi-function Timers in Ultra-slim Design for Track Mounting. New locking device and key gives customers a cost-effective way to protect timer settings. - Wide AC/DC power supply range (24 to 230 VAC/24 to 48 VDC) minimizes inventory
- Eight operating modes (H3DS--M) and four operating modes (H3DS--S) to cover a wide range of applications
- Offers wide time setting range of 0.10 s to 120 h
- Smart Dial/Selector--locking Mechanism prevents the dials and selectors on the Timer's front panel from being operated without authorization (The lock can only be unlocked and locked with an optional pen--type Lock Key)
- Finger protection terminal block, prevents shock; meets VDE0106/P100
- Enables easy sequence checks through instantaneous outputs for a zero set value at any time range
- High immunity to inverter noise
- UL, CSA and CE Approved
|
Back to Top |
|
|
Mechatronic Analog Timer - H3AM
|
|
|
Large setting dial and moving pointers ideal for easy operation and mounting - Wide time-setting range of 0.2s to 60h (available in three time-range models)
- NEMA 4/IP65 watertight and dust-free front panel
- Approved by UL, CSA and CE Marked
- Memory retention
- Finger-protection terminal block
- Enables easy sequence checks through instantaneous outputs for a zero set value at any time range
- Programmable contact enables the building of a self-holding relay circuit as well as built-in instantaneous contact
|
Back to Top |
|
|
Digital Daily Time Switch - H5F
|
|
|
Daily Time Switch for Precise Timer Control - Precise control of both regular and special (e.g., half-day operation) ON/OFF times
- Can be set for timed or pulsed operation, and for multiple-day operation
- Two mounting types available: flush or track mounting
- Timing chart displayed for at-a-glance confirmation
- DIN-sized 48 x 48 mm
|
Back to Top |
|
|
Digital Quartz Timer with Four-Digit LED Display - 1/16 DIN - H5CN
|
|
|
1/16 DIN, Quartz Timer with Four-Digit LED Display - Five wide ranges to choose from
- Wide-range AC and DC supply voltages
- Elapsed time (UP) or time remaining (DOWN) display available
- Selectable no-voltage reset and gate input expand capabilities
- Memory protection circuit available on AC models, order back-up battery separately from accessories
- Easy-to-read 8 mm-high LED display
- Panel mounting adapter,sockets, and accessories may be ordered separately
|
Back to Top |
|
|
Multi-Function Digital Timer with Batch Counting - 72x72mm DIN Size - H5BR
|
|
|
Easy-to-Use Timer with Batch Counting in 72x72 mm DIN Size Unit - Nine field-selectable output modes accommodate a wide variety of applications
- All parameters set by scroll-through menus accessed from the front panel
- Field-selectable time ranges from 0.001 second to 9999 hours
- High-visibility alphanumeric LCD display has 12 mm high characters and built-in backlight
- Batch counting function records the number of completed cycles
- Contact and solid-state outputs available simultaneously
- Precision contol possible to 0.001 second
- Four levels of key protection provided
- Selectable elapsed time (UP) and time remaining (DOWN) display
|
Back to Top |
|
|
Multi-function Digital Quartz Timer - H5AN
|
|
|
Quartz Timer Offers Eight Time Ranges, Seven Output Operations - Field-selectable time ranges from 0.01 second to 9999 hours
- Selectable elapsed time (UP) and time remaining (DOWN) display
- Contact and solid-state output available simultaneously
- ON-delay with sustained and adjustable one-shot outputs, with and without continued timing
- Built-in DC power supply for input devices
- Easy-to-read 8 mm-high LED diplay
- 10-year battery memory back-up available
- Draw-out construction allows setting, servicing without disconnecting wiring
- Panel mounting hardware included
|
Back to Top |
|
|
Ultra-Slim, Time Delay Relay for G2R Relay Socket - H3RN
|
|
|
Ultra-slim Timer for G2R Relay Socket - Multiple operating modes, DIP switch selectable, ON-delay, Interval, Repat cycle ON-start/OFF-start
- Standard multiple time ranges: Short range (0.15 to 10 min ) Long range (0.1 sec to 10 hrs)
- Pin configuration compatible with G2R Relay and mounts to the P2R/P2RF Socket.
|
Back to Top |
|
|
Analog-Set, Solid State Power OFF-Delay Timer - 1/16 DIN - H3CR-H
|
|
|
1/16 DIN, Analog-Set Timer with Power-OFF Delay, Four Selectable Ranges - Extended power-OFF delay timer, up to 12 seconds for S-type and 12 minutes for M-type modules
- Forced resetting type provides a manual override of the timing function
- 11-pin snd 8-pin modles are avaiable
- Red LED output indicator
|
Back to Top |
|
|
Solid State Repeat Cycle Timer - 1/16 DIN - H3CR-F
|
|
|
1/16 DIN Solid-state Repeat Cycle Timer - Wide power supply ranges of 100 to 240 VAC, 24 VAC/VDC, 12VDC
- Combinations of independent long or short ON/OFF time setting are possible
- Fourteen time ranges from 0.05 s to 30 h or 1.2 s 300 h
- Repeat cycle modules with either ON start or OFF start operating functions
- Easy sequence checks through instantaneous output for a zero set value at any time range
- 11-pin and 8-pin models are available
|
Back to Top |
|
|
Motor Timer - 1/16 DIN - H2C
|
|
|
1/16 DIN Size Motor Timer Offers Five Selectables Time Ranges - Each unit provides five field-selectable ranges using the front panel time range selectable range selector
- ON-delay or Signal OFF-delay from clutch input are available
- Neon timing indicator and moving pointer show status
- Panel mounting adaapters, sockets, protective cover and other accessories may be ordered separately
|
Back to Top |
|