|
|
|
|
Controllers: Process Controllers
|
Process Controller, 1/16 DIN - E5CN-L
|
|
|
Analog input process controllers for pressure, flow rate, level, humidity, and wieght control - Transfer output allows easy connection to recorder or PLC analog I/O module
- Setting protection indicator
- Long-life relay output gives 10x conventional relay life
|
Back to Top |
|
|
Advanced Process Controllers with Fuzzy Logic Tuning - E5_K
|
|
|
Field Configurable Outputs, Communications, Event Inputs - Fit standard panel cutouts: 1/4 DIN (E5AK), 1/8 DIN (E5EK), 1/16 DIN (E5CK)
- Position proportional models for motorized valves (E5_K-PRR)
- Ramp/soak models (E5_K-T)
- 100 ms sampling rate (analog input)
- Advanced PID or fuzzy self-tuning
- Water-resistant front panel meets IP66
- Remote set-point with optional event input board
- Heat only or heat/col control
- Auxiliary outputs (SPST) standard
- 3-year warranty
|
Back to Top |
|
|
Process Controller with DeviceNet - E5EK-DRT
|
|
|
Controller Offers Built-in, High-speed DeviceNet Communications - Provides independent, distributed process control
- Flexibility to change settings and report status via DeviceNet
- DeviceNet is over 40 times faster than RS-485 communications:
- 23 ms vs. 984 ms per controller (using 3 read, 3 write, and 1 execute instructions as a basis)
- Responds to DeviceNet explicit message requests from PLCs without special programming
- High accuracy: ±0.2% FS, ±1 digit (analog input)
- Finger-protection terminal cover
- 3-year warranty
|
Back to Top |
|
|
Multi-Loop Process Controller, 1/8 DIN size - E5ER
|
|
|
Up to 6 event inputs - Up to 2 transfer outputs
- RS-485 serial communications
- Control up to 4 loops with a single unit
|
Back to Top |
|
|
Multi-Loop Process Controller, 1/4 DIN size - E5AR
|
|
|
Up to 6 event inputs - Up to 2 transfer outputs
- RS-485 serial communications
- Control up to 4 loops with a single unit
|
Back to Top |
|
|
|
|
|
|
|
|
|