Omron Electronics LLC
User ID Password
Contact Us | About Us | Site Map
  United States
Search   
 

 


GO

Industrial Components: Digital Panel Meters

Industrial Components: Digital Panel Meters
  Display the results of analog inputs and get control outputs indicating good/no good status with Omron's 1/8 DIN size process, temperature, rate and weight meters. 

 
 


Panel Meters - Linear Sensor Indicator, Process, Temperature, Weighing Meter - K3HB

Panel Meters - Linear Sensor Indicator, Process, Temperature, Weighing Meter
View K3HB Series
Advanced inspection controller with high speed response of 2,000 times per second
  • This is ideal for high-speed measurement with discrimination from 1 or 2 independent analog inputs
  • Sampling period is measure at 0.5 ms with an output response time of 1ms max
  • Intelligent signal processor for AC or DC signal or voltage
  • Multiple ranges can be by single meter
  • Programmable via serial communications or front panel

Back to Top

Process Meter - Highly visible LCD backlit display with red and green LEDs - K3MA-J

Process Meter - Highly visible LCD backlit display with red and green LEDs
View K3MA-J Series
Multi-range DC voltage/current input
  • Front-panel key operation for easy setting
  • Average processing function supresses flicker
  • Scaling front-panel forced-zero, zero-limit functions
  • Easy confirmation of max/min display
  • Water and dust proof NEMA4X (IP66 equivilant) front panel
  • Finger protective cover (standard equipment) guards against electric shock
  • Recognized to U.S. and Canadian requirements under the Componets Recognition Program of UL with CE marking

Back to Top

Temperature Meter - Highly visible LCD backlit display with red and green LEDs - K3MA-L

Temperature Meter - Highly visible LCD backlit display with red and green LEDs
View K3MA-L Series
Wide input range- select from two types of platium-resistance thermometers and ten types of thermocouples
  • Front-panel key operation for easy setting
  • Average processing function suppresses flicker
  • Temperature input shift and temperature unit selection functions
  • Easy confirmation on max/min display
  • Water and dust proof NEMA4X (IP66 equivalent) front panel
  • Finger protective cover (standard equipment) protects against electric shock
  • Recognized to U.S. and Canadian requirements under the Component Recognition Program of UL with CE marking

Back to Top

Frequency Meter - Highly visible LCD backlit display with red and green LEDs - K3MA-F

Frequency Meter - Highly visible LCD backlit display with red and green LEDs
View K3MA-F Series
Wide input range- Contact, NPN, PNP or voltage pulse
  • Average processing function supresses flicker
  • Includes scaling, auto-zero time and start compensation time functions
  • Easy confirmation of max/min display
  • Water and dust proof NEMA4X (IP66 equivilant) front panel
  • Finger protective cover (standard equipment) guards against electric shock
  • Recognized to U.S. and Canadian requirements under the Componets Recognition Program of UL with CE marking

Back to Top

Subminiature Process Meter - K3GN

Subminiature Process Meter
View K3GN Series
Compact, Intelligent Panel Meter Offers NEMA 4X Water Resistance, Optional Communications Interface
  • General-purpose industrial process meter is ideal for many applications: Process meter (DC voltage/current input) RPM processor/Tachometer (frequency input) Digital data display for PC or PLC (RS-485 communications) Monitoring conveyor speeds and motor load currents
  • Easy to configure from front panel or using SYS-Config Software 6 analog input ranges available: 4 to 20 mA, 0 to 20 mA, 1 to 5 VDC, 0 to 5 VDC, -5 to +5 VDC, -10 to +10 VDC 5 kHz max input pulse frequency range Scaling in a wide range of engineering units Programmable output operation action, decimal point position setting, teaching function for input range, leading zero suppression and average processing
  • Advanced display features enhance operator comprehension 5-digit display can be programmed to display red or green characters Display can be programmed to change color when an output turns on High-contrast backlit LCD display provides good legibility in most lighting conditions
  • High accuracy: +/-0.1% full scale
  • Selectable outputs: 2 relay outputs, 3 transistor outputs, RS-485 communications
  • Compact 1/32 DIN size saves panel space and shallow mounting depth allows thinner control cabinets: measures 48W x 24H x 83D mm (1.89 x 0.94 x 3.27 inches)

Back to Top


 Return to Previous Page


You must be logged in to Request a Quote or purchase - Register Today!