Omron Electronics LLC
User ID Password
Contact Us | About Us | Site Map
  United States
Search   
 

 


GO

Automated Optical Inspection (AOI) Systems: VT-RNS

Automated Optical Inspection (AOI) Systems: VT-RNS
   
  • Ultra simple and highly precise in-line PCB inspection system
  • Performs post-printing, post-placement and soldered component inspections with a wide range of easily selectable functions
  • Patented 3 color highlight technology
  • High-resolution inspection of 10 micrometers for items as small as 0201 chips
  • The shape of the illumination used in the color highlight system covers angles in all directions in a 360 degree dome
  • User-friendly software and installation
  • Easily programmed by automatic teaching or by CAD
  • Medium frame size model inspects PCBs from 50 x 50 mm (1.96 x 1.96 in) to 255 x 333 mm (10.20 x 13.08 in)
  • Large frame size model inspects PCBs from 50 x 50 mm (1.96 x 1.96 in) to 460 x 512 mm (18.11 x 20.16 in)
  • Dimensions:
  • Medium frame: 700 W x 900 D x 1,600 H mm (27.55 W x 35.43 D x 62.99 H in)
  • Large frame: 920 W x 1,365 D x 1,600 H mm (36.22 W x 53.74 D x 62.99 H in)
 
 



 Return to Previous Page


You must be logged in to Request a Quote or purchase - Register Today!