Omron Electronics LLC
User ID Password
Contact Us | About Us | Site Map
  United States
Search   
 

 


GO

Automated Optical Inspection (AOI) Systems: VT-RNS-ptH

Automated Optical Inspection (AOI) Systems: VT-RNS-ptH
  The VT-RNS-ptH delivers a high-performance, compact choice for desktop AOI inspection. This is a reliable high-performance solution backed by Omron's precise Color Highlight system. 
  • High-performance desktop PCB inspection system
  • 3-CCD camera obtains three times the data to enable highly robust inspections
  • Used to identify faults in process after solder
  • Improves the quality of SMT lines quicker and easier
  • The shape of the illumination used in the color highlight system covers angles in all directions in a 360 degree dome
  • Optical Character Verification capability built in
  • Built-in Ethernet and RS-232C communications
  • Inspection programs created with the VT-RNS can be used in the VT-RNS-ptH
  • Dimensions: 688 W x 905 D x 720 H mm (27.09 W x 35.63 D x 28.35 H in)
 
 



 Return to Previous Page


You must be logged in to Request a Quote or purchase - Register Today!