Omron Electronics LLC
User ID Password
Contact Us | About Us | Site Map
  United States
Search   
 

 


GO

S8VM Economical Track Mount Power Supplies--15W to 1500W

Economical Track Mount Power Supplies--15W to 1500W

Omron's S8VM series satisfies OEMs need for small-sized, low-cost power supplies. The slim design and uniform mounting height saves panel space.

  • Every detail focuses on saving you installation and maintenance time: captive terminal screws will not get lost and an undervoltage alarm helps troubleshoot the cause of a power fault.
  • Maximizes machine uptime by offering high reliability, simplified diagnostics, and reduced time spent installing and maintaining controls.
  • NEW! 300W, 600W and 1500W models
  • Offers great reliability, simplified troubleshooting, and reduced time spent installing and maintaining controls.
  • UL508 Listing allows full load rating to be used in panels.
  • Unique Undervoltage Alarm Function makes fault diagnosis easier: identifies difference between a momentary power failure, output short-circuit, and trouble with the power supply itself.
  • Power capacities from 15W to 1500W; four output voltages 5V, 12V, 15V and 24V
  • UL1604 rating (Class 1, Div 2) for hazardous areas
  • RoHS compliant , lead-free design

 
  
Looking for local service & support? Find your local Omron Distributor
SKU Input Voltage Output Voltage Power Rating Output Current Mounting Type Housing Type Alarm Output
S8VM-01505 100-240VAC 5VDC 15W 2.0A Bottom Open Frame None
S8VM-01505C 100-240VAC 5VDC 15W 2.0A Bottom Covered None
S8VM-01505CD 100-240VAC 5VDC 15W 2.0A DIN Covered None
S8VM-01505D 100-240VAC 5VDC 15W 2.0A DIN Open Frame None
S8VM-01512 100-240VAC 12VDC 15W 1.3A Bottom Open Frame None
S8VM-01512C 100-240VAC 12VDC 15W 1.3A Bottom Covered None
S8VM-01512CD 100-240VAC 12VDC 15W 1.3A DIN Covered None
S8VM-01512D 100-240VAC 12VDC 15W 1.3A DIN Open Frame None
S8VM-01524 100-240VAC 24VDC 15W 0.65A Bottom Open Frame None
S8VM-01524A 100-240VAC 24VDC 15W 0.65A Bottom Covered None, indicator
S8VM-01524AD 100-240VAC 24VDC 15W 0.65A DIN Covered None, indicator
S8VM-01524C 100-240VAC 24VDC 15W 0.65A Bottom Covered None
S8VM-01524CD 100-240VAC 24VDC 15W 0.65A DIN Covered None
S8VM-01524D 100-240VAC 24VDC 15W 0.65A DIN Open Frame None
S8VM-03005 100-240VAC 5VDC 30W 6A Bottom Open Frame None
S8VM-03005C 100-240VAC 5VDC 30W 6A Bottom Covered None
S8VM-03005CD 100-240VAC 5VDC 30W 6A DIN Covered None
S8VM-03005D 100-240VAC 5VDC 30W 6A DIN Open Frame None
S8VM-03012 100-240VAC 12VDC 30W 2.5A Bottom Open Frame None
S8VM-03012C 100-240VAC 12VDC 30W 2.5A Bottom Covered None
S8VM-03012CD 100-240VAC 12VDC 30W 2.5A DIN Covered None
S8VM-03012D 100-240VAC 12VDC 30W 2.5A DIN Open Frame None
S8VM-03024 100-240VAC 24VDC 30W 1.3A Bottom Open Frame None
S8VM-03024A 100-240VAC 24VDC 30W 1.3A Bottom Covered None, indicator
S8VM-03024AD 100-240VAC 24VDC 30W 1.3A DIN Covered None, indicator
S8VM-03024C 100-240VAC 24VDC 30W 1.3A Bottom Covered None
S8VM-03024CD 100-240VAC 24VDC 30W 1.3A DIN Covered None
S8VM-03024D 100-240VAC 24VDC 30W 1.3A DIN Open Frame None
S8VM-05005 100-240VAC 5VDC 50W 10A Bottom Open Frame None
S8VM-05005C 100-240VAC 5VDC 50W 10A Bottom Covered None
S8VM-05005CD 100-240VAC 5VDC 50W 10A DIN Covered None
S8VM-05005D 100-240VAC 5VDC 50W 10A DIN Open Frame None
S8VM-05012 100-240VAC 12VDC 50W 4.3A Bottom Open Frame None
S8VM-05012C 100-240VAC 12VDC 50W 4.3A Bottom Covered None
S8VM-05012CD 100-240VAC 12VDC 50W 4.3A DIN Covered None
S8VM-05012D 100-240VAC 12VDC 50W 4.3A DIN Open Frame None
S8VM-05024 100-240VAC 24VDC 50W 2.2A Bottom Open Frame None
S8VM-05024A 100-240VAC 24VDC 50W 2.2A Bottom Covered NPN
S8VM-05024AD 100-240VAC 24VDC 50W 2.2A DIN Covered NPN
S8VM-05024C 100-240VAC 24VDC 50W 2.2A Bottom Covered None
S8VM-05024CD 100-240VAC 24VDC 50W 2.2A DIN Covered None
S8VM-05024D 100-240VAC 24VDC 50W 2.2A DIN Open Frame None
S8VM-10005 100-240VAC 5VDC 100W 20A Bottom Open Frame None
S8VM-10005C 100-240VAC 5VDC 100W 20A Bottom Covered None
S8VM-10005CD 100-240VAC 5VDC 100W 20A DIN Covered None
S8VM-10005D 100-240VAC 5VDC 100W 20A DIN Open Frame None
S8VM-10012 100-240VAC 12VDC 100W 8.5A Bottom Open Frame None
S8VM-10012C 100-240VAC 12VDC 100W 8.5A Bottom Covered None
S8VM-10012CD 100-240VAC 12VDC 100W 8.5A DIN Covered None
S8VM-10012D 100-240VAC 12VDC 100W 8.5A DIN Open Frame None
S8VM-10024 100-240VAC 24VDC 100W 4.5A Bottom Open Frame None
S8VM-10024A 100-240VAC 24VDC 100W 4.5A Bottom Covered NPN
S8VM-10024AD 100-240VAC 24VDC 100W 4.5A DIN Covered NPN
S8VM-10024C 100-240VAC 24VDC 100W 4.5A Bottom Covered None
S8VM-10024CD 100-240VAC 24VDC 100W 4.5A DIN Covered None
S8VM-10024D 100-240VAC 24VDC 100W 4.5A DIN Open Frame None
S8VM-15005 100-240VAC 5VDC 150W 27A Bottom Open Frame None
S8VM-15005C 100-240VAC 5VDC 150W 27A Bottom Covered None
S8VM-15005CD 100-240VAC 5VDC 150W 27A DIN Covered None
S8VM-15005D 100-240VAC 5VDC 150W 27A DIN Open Frame None
S8VM-15012 100-240VAC 12VDC 150W 12.5A Bottom Open Frame None
S8VM-15012C 100-240VAC 12VDC 150W 12.5A Bottom Covered None
S8VM-15012D 100-240VAC 12VDC 150W 12.5A DIN Open Frame None
S8VM-15024 100-240VAC 24VDC 150W 6.5A Bottom Open Frame None
S8VM-15024A 100-240VAC 24VDC 150W 6.5A Bottom Covered NPN
S8VM-15024AD 100-240VAC 24VDC 150W 6.5A DIN Covered NPN
S8VM-15024C 100-240VAC 24VDC 150W 6.5A Bottom Covered None
S8VM-15024CD 100-240VAC 24VDC 150W 6.5A DIN Covered None
S8VM-15024D 100-240VAC 24VDC 150W 6.5A DIN Open Frame None
S8VM-15224C 100-240VAC 24VDC 1500W 70A Bottom Covered None
S8VM-60024C 100-240VAC 24VDC 600W 27A Bottom Covered None
S8VM-60012C 100-240VAC 12VDC 600W 53A Bottom Covered None
S8VM-60005C 100-240VAC 5VDC 600W 120A Bottom Covered None
S8VM-30024C 100-240VAC 24VDC 300W 14A Bottom Covered None
S8VM-30015C 100-240VAC 15VDC 300W 22A Front Covered None
S8VM-30012C 100-240VAC 12VDC 300W 27A Bottom Covered None
S8VM-30005C 100-240VAC 5VDC 300W 60A Bottom Covered None


 Return to Previous Page


You must be logged in to Request a Quote or purchase - Register Today!