Omron Electronics LLC
User ID Password
Contact Us | About Us | Site Map
  United States
Search   
 

 


GO

F250 High-Speed Vision System

High-Speed Vision System

New algorithms include Omron's advanced Edge Code Postion and Defect Detection, Fine Matching, and Quest OCR/OCV

  • On-screen, pull-down menu system using an easy to understand, flow chart style setup menu
  • On-line trending fuctions with definable limits
  • F160 Cameras feature 8 user-selectable shutter speeds and 3 models with Intelligent Light Source lighting options
  • 2 Expandable Flash-RAM memory slots up to 120MB each using Flash-RAM memory cards
  • Allows user customized menus, "results" screen information and symbol and text colors
  • Connects to Omron PLC's via 10based-T Ethernet, RS-232C or RS-422 and supports Omron's Host-Link protocol
  • NPN or PNP controller I/O available

 
  
Looking for local service & support? Find your local Omron Distributor
SKU Number of Scenes Controller Type Memory Card Slot Number of Cameras RS-232 Port Power Supply
F250-C50 - - - - - -
F250-C55 - - - - - -

Accessories:
F160-SLC20 - Camera with 20mm Field of View and Built-In Lighting
F160-SLC50 - Camera with 50mm Field of View and Built-In Lighting
F160-S2 - Double Speed Camera, Order Lens and Lighting Separately
F160-KP - Teaching Console
F150-M05L - Color LCD Monitor, 5.5-Inch Screen
F160-N64S - Compact Flash Memory Card, 64MB
F500-UM3FE - Machine Vision Controller Application Software
F500-UM3ME - Machine Vision Controller Application Software
F150-VS - Camera Cables, 2m Length
F150-VM - Monitor Cable, 2m Length
F160-VP - Parallel Cable to Connect I/O, 2m Length


 Return to Previous Page


You must be logged in to Request a Quote or purchase - Register Today!