|
|
|
|
|
| Accessories: |
|
F500-M10L - Color LCD Monitor, 10.4 inch |
|
F160-KP - Teaching Console |
|
F160-N64S - Compact Flash Memory Card, 64MB |
|
F500-UM3FE - Machine Vision Controller Application Software |
|
F500-UM3ME - Machine Vision Controller Application Software |
|
F500-CD3E - Vision Composer Net Software |
|
F500-LE16 - High-Precision Lens for Digital Cameras, 16mm |
|
F500-LE25 - High-Precision Lens for Digital Cameras, 25mm |
|
F500-LE50 - High-Precision Lens for Digital Cameras, 50mm |
|
F500-VS 2M - Camera Cables, 2m Length |
|
F500-VS 5M - Camera Cables, 5m Length |
|
F500-VS 10M - Camera Cables, 10m Length |
|
F150-VM - Monitor Cable, 2m Length |
|
F160-VP - Parallel Cable to Connect I/O, 2m Length |
|
|
|
|
|
|
|